Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
LUSSINO+ - Mirros with upper scattered light
Bill of material
S961200SL
CODE
Code
S961200SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
WIDTH
Width
cm
MAT2
Frame finish
BT
Bluetooth
RA
Steam-free
USB
USB Port
WT
Watt
14 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S961200SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce. S961200SL
SDESCR2
Very Short Description 2
LUSSINO+ L40xH80.xP4.5SL
ARTDESC
Article Description
Brand: INDA Serie: LUSSINO+ Specchio d arredo rett. con luce Prod. No.: S961200SL L40xH80xP4.5 Aluminium Silver metal grey
INTERCODE
International Code
EAN-13:8021586872265
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VER
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
8 kg
SER
Series
Lussino+
LINE
Line
Mirror with Lighting
MOD
Model
S961200SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S96
STRUT
Material structure
Aluminium
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D