Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Schaltbau
Description
LV160/250 - Battery receptacle, plug shell; Vehicle plug, plug shell
Bill of material
LV160/250-N-P50-2-2-L0-H0
ORDERNO
Order No.
DESCRIPTION
Description
RV
Rated voltage
150 V
BV
Battery voltage
24 - 96 V
CC
Color coding / battery type
MR
Main contacts rated current
250 max A
MS
Main contacts cross-sectional area
50 / 35 / 25 mm²
AP
Auxiliary-, and pilot contacts rated current
20 / 2,5 A/mm²
AC
Auxiliary-, and pilot contacts
2 - 2
DP
Degree of protection
23 IP
HM
Housing material
PBT GF30
CM
Contact material
Copper, surface silver
FB
Fire behaviour (Flammability)
UL94V-0
OT
Operating temperature range
"-30…+90" ° C
MD
Mechanical durability / Couplings (Number of Operations)
5000
ST
Standards
EN 1175-1 AH50DIN VDE 0623-589 UL EAC
Recommendations
Loading ...
Download CAD models
Previews
3D
2D