Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Veith
Description
LV42A - Circular cutting punches with rectangular shape - form A
Bill of material
VEITH-Cutting punch LV42A-8x4x4x71
VB
Designation
Cutting punch
KB
Short designation
LV42A
D
Shank-Ø h6
mm
A
Cutting length ±0.01
mm
Enter value for A
Cutting length ±0.01
mm
cm
inch
ft
B
Cutting length ±0.01
mm
Enter value for B
Cutting length ±0.01
mm
cm
inch
ft
AUSWAHL
Standard / extended range
RE
Corner radius ±0.05
mm
RS
Radius - shank
13 mm
L2
Punch cutting length
mm
L1
Total length +2.5
mm
MAT
Material
HSS
HRC
Hardness
64 ± 2 HRC
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D