Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXR-0000-025 - Accessories
Bill of material
LXR-0000-025
ORDERNO
Part number
622-000-094
TYPE
Part reference
LXR-0000-025
PT
Product type
Reflector
S
Sensor type
Photoelectric
M
Materials
PMMA
ER
Enclosure rating
IP 67
T
Type
Standard
SI
Size
Ø 25 mm
SA
Self adhesive
Yes
TR
Temperature range
-25...+70 °C
WG
Weight
32.7 g
ECCN
Custom tariff number
90029
REACH
YES
ROHS
YES
INFO
Info
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
2D