Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SELN
Description
LXSC Series - Long stroke linear bearing Stages X-Axis
Bill of material
LXSC160-100
MODEL
Model
LXSC160-100
SS
Stage Size
160x160 mm
ST
Travel
mm
POT
Position of Table
mm
Enter value for POT
Position of Table
mm
cm
inch
ft
SP
Screw pitch
5 mm
LC
Load Capacity
98 N
WE
Weight
5.10 kg
LINK
http://www.dg-sl.com
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D