IFC 4.0
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
M70.25.BU
Royme
SPRINGS
Nitrogen gas Cylinders
M ISO11901-1,VDI3003
M 70
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{royme/data/cilindri_ad_azoto/m/m_70/m_70_tab.prj},{NB=M70.25.BU--(0)},{CODENIT=CSR15-25.2-35},{CU=25.0},{L=92.0},{LMIN=67.0},{RC=3},{D1=70},{D=15},{P=90},{PMIN=20},{CX=0},{FIS=-},{F0=35},{F1I=1,38 x F0},{F1P=1,64 x F0},{V=3.9},{S=0.38},{MAXSPEED=1.8},{SPM=120},{OP=0.000},{W=0.06},{FX='-','-','FC15A','FC 15A'},{FXNIT='-','-','FC15A','06789/C'},{PRA=7.000},{OSM=0},{E=0},{SEALEM=-},{PPATH=../m_tpl.prj},{TMIN=0},{TMAX=80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 65
HELP_VARIABLE
Company
Royme
Description
M 70 - Mini cylinders
Bill of material
M70.25.BU
CODE
-
M70.25.BU
M70.25.BU
CU
Stroke
25.0
25.0
mm
L
Total length
92.0
92.0
mm
LMIN
Minimum length
67.0
67.0
mm
RC
Reserves stroke
3
mm
D
Diameter
15
mm
P
Nominal charging pressure
90
90
bar
PMIN
Pressure min.
20
bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
FIS
Fixing
-
FC 15A
-
FC 15A
F0
Nominal initial force
35
35
daN
F1I
Isothermal end force
1,38 x F0
1,38 x F0
daN
F1P
Polytropische Endfestigkeit
1,64 x F0
1,64 x F0
daN
S
Surface
0.38
cm^2
MAXSPEED
Maximum speed
1.8
m/s
SPM
Strokes/minute
120
120
Cicli / minuto
W
Weight
0.06
0.06
Kg
E
Variabile Easy manifold
0
SEALEM
Codice guarnizione Easy Manifold
-
TMIN
Temperature min
0
°C
TMAX
Temperature max
80
°C
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D