Catalog navigation
Selección de modelo CAD
Productos disponibles: 11
HELP_VARIABLE
Company
Berger Tools
Description
M 90 EASY MANIFOLD - Mini cylinders - Easy Manifold
Bill of material
M90-025-E
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
19 mm
P
Nominal charging pressure
10-180 bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
5-90 daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
S
Surface
0.50 cm^2
W
Weight
Kg
E
Variabile Easy manifold
1
SEALEM
Codice guarnizione Easy Manifold
50GE05A
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D