Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
M/F DSUB FILTER ADAPTER 37PIN 47PF
Bill of material
HARTING 09644007210
MANUID
Product number of the Manufacturer
09644007210
PREVIEW
Preview
DESCSHORT
Short Description
Filter adapter, Rated current: ‌6.5 A, Size: D-Sub 4, Thermoplastic resin (PCT), Black, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 37, Copper alloy
DESCLONG
Long Description
Filter adapter, Rated current: ‌6.5 A, Size: D-Sub 4, Thermoplastic resin (PCT), Black, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 37, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
M/F DSUB FILTER ADAPTER 37PIN 47PF
SUPPLIERALTNO
Alternative product number
09 64 400 7210
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAO742
Brand
D-Sub
AAT080
Pole number
37
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D