Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M/F DSUB FILTER ADAPTER 9PIN 1000PF
Bill of material
HARTING 09641007230
MANUID
Product number of the Manufacturer
09641007230
PREVIEW
Preview
DESCSHORT
Short Description
Filter adapter, Rated current: ‌6.5 A, Size: D-Sub 1, Thermoplastic resin (PCT), Black, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy
DESCLONG
Long Description
Filter adapter, Rated current: ‌6.5 A, Size: D-Sub 1, Thermoplastic resin (PCT), Black, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
M/F DSUB FILTER ADAPTER 9PIN 1000PF
SUPPLIERALTNO
Alternative product number
09 64 100 7230
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D