Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m4l_1_10 - Signal Transformer
Bill of material
M4L-1-10
PN
Part Number
M4L-1-10
DESC
Description
International Medical Transformer, 1000VA Power, 105V/115V/125V Input, 115V Output
POWERVA
Power
1000 VA
INPUT
Input
105V/115V/125V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
22 lbs (9.98 kg)
LENGTH
Length
4.89 in. (124.2 mm)
WIDTH
Width
5.7 in. (144.8 mm)
HEIGHT
Height
5.25 in. (133.4 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D