Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m4l_2_10 - Signal Transformer
Bill of material
M4L-2-10
PN
Part Number
M4L-2-10
DESC
Description
International Medical Transformer, 1000VA Power, 210V/230V/250V Input, 115V Output
POWERVA
Power
1000 VA
INPUT
Input
210V/230V/250V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
22 lbs (9.98 kg)
LENGTH
Length
4.89 in. (124.2 mm)
WIDTH
Width
5.7 in. (144.8 mm)
HEIGHT
Height
5.25 in. (133.4 mm)
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D