Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m4l_2_4 - Signal Transformer
Bill of material
M4L-2-4
PN
Part Number
M4L-2-4
DESC
Description
International Medical Transformer, 450VA Power, 210V/230V/250V Input, 115V Output
POWERVA
Power
450 VA
INPUT
Input
210V/230V/250V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
11 lbs (4.99 kg)
LENGTH
Length
4.46 in. (113.3 mm)
WIDTH
Width
4.33 in. (110 mm)
HEIGHT
Height
4.5 in. (114.3 mm)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D