Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_01_dc - Cinch Connectivity Solutions
Bill of material
M83513/01-DC
PN
Part Number
M83513/01-DC
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 25 Positions, Shell Finish - Cadmium, Male, Solder Cup
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
25
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D