Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_01_hc - Cinch Connectivity Solutions
Bill of material
M83513/01-HC
PN
Part Number
M83513/01-HC
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 100 Positions, Shell Finish - Cadmium, Male, Solder Cup
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
100
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
2D