Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_02_bc - Cinch Connectivity Solutions
Bill of material
M83513/02-BC
PN
Part Number
M83513/02-BC
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Socket, 15 Positions, Shell Finish - Cadmium, Female, Solder Cup
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
15
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D