Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_02_dn - Cinch Connectivity Solutions
Bill of material
M83513/02-DN
PN
Part Number
M83513/02-DN
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Socket, 25 Positions, Shell Finish - Nickel, Female, Solder Cup
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
25
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D