Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/06-F
Bill of material
M83513/06-F
PN
Part Number
M83513/06-F
DESC
Description
MIL-DTL-83513 Plastic Shell Connector, Plug, 37 Positions, Male, Solder Cup
CT
Connector Type
Plug
NOP
Number of Positions
37
IM
Insulation Material
Polyester, glass filled
CG
Contact Gender
Male
CM
Contact Material
Copper alloy
CF
Contact Finish
Gold
TT
Termination Type
Solder Cup
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
255 (125) °F (°C)
CRAT
Current Rating
3 Amps
WV
Withstanding Voltage
600 VAC RMS @ sea level
CRES
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
CIF
Contact Insertion Force
6 (170) oz (gm)
CWF
Contact Withdrawal Force
0.5 (14) oz (gm)
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D