Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
M9H206 - Pressure-resistant sensors for hydraulic cylinders
Bill of material
M9H206
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
M9H206: Cylinder sensor; M14 x 1.5 / L = 41 mm; Sensing range 1.8 mm flush mount
DESCLONG
Long Description
Cylinder sensor; M14 x 1.5 / L = 41 mm; Sensing range 1.8 mm flush mountable; normally open; DC; PNP; 0.5 m PUR-Cable; M12 Connector; IP 65; IP 67; 3-wire; Ambient temperature -25...85 °C; Switching frequency 1000 Hz
BN
Bestellnummer
M9H206
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D