Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
MACH 18 ISO 15407-1/VDMA 24563-02 SOLENOID/PNEUMATIC MSV
Bill of material
7063020132
CODE
Code
7063020132
DC
Description
MSV D5 SOS OO 24VDC
FAM
Family
Electropneumatic
PORT
Port
ISO 15407-1/VDMA 24563-02
FUN
Function
OP14
Operators 14
RES12
FD
Further details
VOL
Voltage
CON
Connection
WEIGHT
Weight
110 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D