Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FATH
Description
Magnetic Visual Pocket 1/3 DIN A4 Portrait - 8.3" x 3.9"
Bill of material
02011A1/3M31
PARTNR
Part #
COLOR
Color
WEIGHT
Weight
12.6 g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Recommendations
No recommendations available.
Download CAD models
No generation actions are associated with this part
Previews