Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
Matrix MX-11 - The Matrix Series®
Bill of material
MX11.0-120HPS18 ga (1.19mm)HGAL
PR
Product Range
Morin Matrix Series
PROFILE
Profile
MX11.0
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
1 1/2" in. (38 mm) Inch
B
Cover Width
12" in. (305mm) Inch
APL
Application
MAT
Material
T
Thickness
COL
Color
PDF
PDF Download
Morin Product Selector PDF Download
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D