Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Morin
Description
Matrix MX-6 - The Matrix Series®
Bill of material
MX6.0-120HPS18 ga (1.19mm)HGAL
PR
Product Range
Morin Matrix Series
PROFILE
Profile
MX6.0
LODLEVEL
LOD Level
L
Length
Cal
OAL
Overall Length
5' ft.
A
Panel Depth
1 1/2" in. (38 mm) Cal
B
Cover Width
12" in. (305mm) Cal
APL
Application
MAT
Material
T
Thickness
COL
Color
PDF
PDF Download
Morin Product Selector PDF Download
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D