Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Schneider Electric
Description
MAXP32-H43-C43 - Linear positioner
Bill of material
MAXP32R-H43BB1000-C43BB1000 + PLE80 (5:1) + BMH1001xxxA2A + PLE80 (8:1) + BMH0702xxxF2A
P
Product
Multi axes system
BF
Design
Linear positioner
BG
Size of the base axis
80
ADA
Number of independent axes/directions
two axes system
A
Configuration
TBX
Type and size of the base axis
MAX H43
LAX
Carriage drive element
Toothed belt
FX
Guide type
HUBX
Stroke
mm
Enter value for HUBX
Stroke
mm
cm
inch
ft
HUBSTX
Stroke position
mm
Enter value for HUBSTX
Stroke position
mm
cm
inch
ft
GMSX
Motor Interface
GX
Gearing
RRX
Reduction Ratio
MX
Motor
MAX
Motor connection
MOX
Motor options
HBX
Holding brake
TBZ
Type and size of the second axis
CAS43
LAZ
Carriage drive element
Toothed belt
FZ
Guide type
HUBZ
Stroke
mm
Enter value for HUBZ
Stroke
mm
cm
inch
ft
HUBSTZ
Stroke position
mm
Enter value for HUBSTZ
Stroke position
mm
cm
inch
ft
GMSZ
Motor Interface
GZ
Gearing
RRZ
Reduction Ratio
MZ
Motor
MAZ
Motor connection
MOZ
Motor options
HBZ
Holding brake
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D