Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schneider Electric
Description
MAXP42-H44-C44 - Linear positioner
Bill of material
MAXP42R-H44BB1000-C44BB1800 + PLE120 (8:1) + BMH1003xxxA2A + PLE120 (8:1) + BMH1003xxxF2A
P
Product
Multi axes systems
BF
Design
Linear positioner
BG
Size of the base axis
110
ADA
Number of independent axes/directions
Two axes system
A
Configuration
TBX
Type and size of the base axis
MAX H44
LAX
Carriage drive element
Toothed belt
FX
Guide type
Ball bearing guide
HUBX
Stroke
mm
Enter value for HUBX
Stroke
mm
cm
inch
ft
HUBSTX
Stroke position
mm
Enter value for HUBSTX
Stroke position
mm
cm
inch
ft
GMSX
Motor Interface
GX
Gearing
RRX
Reduction Ratio
MX
Motor
MAX
Motor connection
MOX
Motor options
HBX
Holding brake
TBZ
Type and size of the second axis
CAS44
LAZ
Carriage drive element
Toothed belt
FZ
Guide type
Ball bearing guide
HUBZ
Stroke
mm
Enter value for HUBZ
Stroke
mm
cm
inch
ft
HUBSTZ
Stroke position
mm
Enter value for HUBSTZ
Stroke position
mm
cm
inch
ft
GMSZ
Motor Interface
GZ
Gearing
RRZ
Reduction Ratio
MZ
Motor
MAZ
Motor connection
MOZ
Motor options
HBZ
Holding brake
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D