Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc40_1012g - Bel Power Solutions
Bill of material
MBC40-1012G
PN
Part Number
MBC40-1012G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 42W, Output 12VDC, 3.5A, Input 90-264VAC, RoHS Compliant
POWER
Power
42 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
3,5 A
OT
Operating Temperature
-20 to 70 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D