Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc40_3003g - Bel Power Solutions
Bill of material
MBC40-3003G
PN
Part Number
MBC40-3003G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 3.3/5.2/-12.8VDC, 6/3/0.5A, Input 90-264VAC, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
3.3/5.2/-12.8 VDC
OC
Output Current
6/3/0.5 A
OT
Operating Temperature
-20 to 70 °C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D