Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12090, 12091, 12092_in - Slam Latch
Bill of material
12090
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
LOCK
Lock
A
3.150 Inch
B
2.488 Inch
C
2.953 Inch
D
1.181 Inch
E
2.598 Inch
F
2.087 Inch
G
1.378 Inch
H
0.787 Inch
W
Weight
1.24 lbs.
CC
Compatibility Code
8-15, 8-40
Recommendations
Users who viewed this, were also interested in
Download CAD models
Previews
3D
Dimension
2D