Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 16 - Gland Plate Multigates IP54/55-series
Bill of material
100084F MC 16
ARTNR
Art.No.
DES
Description
MC 16 LIGHT GREY
OC
Cutout
FL21 (C-opening)
IP
IP Protection
IP54
MAT
Material of the Membrane
TPE
T
Material temperature range
-40 to +100 °C
SH
Properties
halogen free
SR
Properties
RoHS
NE
N. of cable lead-throughs
16
IR1
Cable installation range 1 (Ø)
15 x 10 - 20 mm
IR2
Cable installation range 2 (Ø)
1 x 10 - 30 mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
9.5 mm
B
Width
216 mm
L
Length
84 mm
H
Height
31 mm
D1
Depth 1
14 mm
D2
Depth 2
22 mm
WP
Packaging unit weight
kg
PK
Packing
PA
Packaging Unit
MOQ
Delivery Unit
DT
Delivery time
CN
Customs Tariff Number
39269097
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D