Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-PM Type - Plug
Bill of material
MC-10PM SUS
CNSORDERNO
Order number
MC-10PM SUS
ASSYNO
Assy No.
CB21050
S
Application
Rc 1/8
MT
Material
SUS
M
Mass
8.1 g
L
26 mm
C
9.2 mm
H
H (WAF)
Hex.11 mm
T
R 1/8 mm
B
ΦB
2.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D