Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-SH Type - Socket
Bill of material
MC-04SH SUS NBR
CNSORDERNO
Order number
MC-04SH SUS NBR
ASSYNO
Assy No.
CB21052
S
Application (Tube)
4 mm ID
MT
Material
SUS
M
Mass
6.7 g
L
(27.5) mm
D
ΦD
9.5 mm
A
8 mm
T
ΦT
4.8 mm
B
ΦB
2.5 mm
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D