Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000102 - Bend for cable tray horizontal 90°
Bill of material
MC000102_1(_50_75_5_5_200_200_5_200_200_2_125_150_0_0_0_-_0_0_0_0_0_0_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC002400
ETIMMC
ETIM modeling class
MC000102
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Bend for cable tray horizontal 90° ;
EF005210
Change of direction
Horizontal
EF000767
Construction type
Rigid bend
EF001058
Deflection (angle) (a)
90°
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
EF004822
Cable tray height (Ho)
mm
Enter value for EF004822
Cable tray height (Ho)
mm
cm
inch
ft
EF020279P1
Insert length (IL1)
mm
Enter value for EF020279P1
Insert length (IL1)
mm
cm
inch
ft
EF020279P2
Insert length (IL2)
mm
Enter value for EF020279P2
Insert length (IL2)
mm
cm
inch
ft
EF022519P1
Connection length (L1)
mm
Enter value for EF022519P1
Connection length (L1)
mm
cm
inch
ft
EF022519P2
Connection length (L2)
mm
Enter value for EF022519P2
Connection length (L2)
mm
cm
inch
ft
EF010859
Length push through section (Ld)
mm
Enter value for EF010859
Length push through section (Ld)
mm
cm
inch
ft
EF010860P1
Length straight (Lr1)
mm
Enter value for EF010860P1
Length straight (Lr1)
mm
cm
inch
ft
EF010860P2
Length straight (Lr2)
mm
Enter value for EF010860P2
Length straight (Lr2)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
EF004820
Cable tray width (Wo)
mm
Enter value for EF004820
Cable tray width (Wo)
mm
cm
inch
ft
EF001218
Angle
EF020423
Bend model
EF007965
With cover
EF004793
Inner radius
mm
EF001122
Side wall perforation
EF004545
Mounting perforation in bottom
EF006059
NATO-mounting holes
EF000010
Model
EF006397
Wide span model
EF007806
Suitable for circuit integrity
EF002169
Material
EF006388
Stainless steel, pickled
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D