Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000110 - Add-on tee for cable tray
Bill of material
MC000110_1(40_60_25_25_250_25_100_100_2_250_80_200_-_0_0_0_0_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC001006
ETIMMC
ETIM modeling class
MC000110
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Add-on tee for cable tray ;
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
EF004822
Cable tray height (Ho)
mm
Enter value for EF004822
Cable tray height (Ho)
mm
cm
inch
ft
EF020279P1
Insert length (IL1)
mm
Enter value for EF020279P1
Insert length (IL1)
mm
cm
inch
ft
EF020279P2
Insert length (IL2)
mm
Enter value for EF020279P2
Insert length (IL2)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF010859
Length push through section (Ld)
mm
Enter value for EF010859
Length push through section (Ld)
mm
cm
inch
ft
EF010860P1
Length straight (Lr1)
mm
Enter value for EF010860P1
Length straight (Lr1)
mm
cm
inch
ft
EF010860P2
Length straight (Lr2)
mm
Enter value for EF010860P2
Length straight (Lr2)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
EF004819
Width of cable tray branch (Wo)
mm
Enter value for EF004819
Width of cable tray branch (Wo)
mm
cm
inch
ft
EF004793
Inner radius
mm
EF006059
NATO-mounting holes
EF000010
Model
EF006397
Wide span model
EF007806
Suitable for circuit integrity
EF002169
Material
EF006388
Stainless steel, pickled
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D