Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000138 - Perilex socket outlet (rectangular)
Bill of material
MC000138_1(EV000384_70_80_80_50_70_-_0_0_0_0_-_0_0_0_0_0)
ETIMCLASS
ETIM class
EC000086
ETIMMC
ETIM modeling class
MC000138
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Perilex socket outlet ; Perilex socket outlet (rectangular) ;
EF000003
Mounting method
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
EF000218
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
EF000001
Nominal current
A
EF006572
Suitable for wall duct
EF000117
With hinged lid
EF000025
Halogen free
EF000007
Colour
EF003882
RAL-number (similar)
EF004019
Contact material
EF002558
Surface treatment contacts
EF005474
Degree of protection (IP)
EF000084
Shock resistant
EF001034
Plastic housing
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D