Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000141 - Three-stage switch (turn button)
Bill of material
MC000141_1(EV006349_EV000383_20_70_40_80_80_50_10_0_0_0_0_0_0_0_-_0_0_-_-_0_-)
ETIMCLASS
ETIM class
EC001036
ETIMMC
ETIM modeling class
MC000141
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Three-stage switch ; Three-stage switch (turn button) ;
EF000006
Method of operation
Turn button
EF000005
Assembly arrangement
EF000003
Mounting method
EF010517
Operating height (CH)
mm
Enter value for EF010517
Operating height (CH)
mm
cm
inch
ft
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
EF010885
Diameter turn button (Ds)
mm
Enter value for EF010885
Diameter turn button (Ds)
mm
cm
inch
ft
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
EF000218
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
EF002960
Wiring system
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF000139
Surface protection
EF006569
Surface finishing
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF006755
Suitable for degree of protection (IP)
EF000227
Rated current
A
EF000002
Nominal voltage
V
EF002442
Type of fastening
EF012278
Min. depth of built-in installation box
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D