Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000152 - In-ground luminaire
Bill of material
MC000152_1(EV000167_100_90_2_125_100_90_80_80_80_100_90_0_0_-_0_0_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_0_0_0_-_-_-_0_-_0_-_0_0_0_0_-_-_-_0_-_0_-_-_0_0_0_0_0_0)
ETIMCLASS
ETIM class
EC000758
ETIMMC
ETIM modeling class
MC000152
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
In-ground luminaire ;
EF000051
Shape
EF000015
Outer diameter (D)
mm
Enter value for EF000015
Outer diameter (D)
mm
cm
inch
ft
EF000943
Built-in diameter (Di)
mm
Enter value for EF000943
Built-in diameter (Di)
mm
cm
inch
ft
EF010695
Height flange (Hf)
mm
Enter value for EF010695
Height flange (Hf)
mm
cm
inch
ft
EF000218
Built-in depth (Hi)
mm
Enter value for EF000218
Built-in depth (Hi)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF004265
Built-in length (Li)
mm
Enter value for EF004265
Built-in length (Li)
mm
cm
inch
ft
EF002764
Diameter optics (OD)
mm
Enter value for EF002764
Diameter optics (OD)
mm
cm
inch
ft
EF010914
Length optics (OL)
mm
Enter value for EF010914
Length optics (OL)
mm
cm
inch
ft
EF010915
Width optics (OW)
mm
Enter value for EF010915
Width optics (OW)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF000846
Built-in width (Wi)
mm
Enter value for EF000846
Built-in width (Wi)
mm
cm
inch
ft
EF002423
Lamp type
EF005905
With light source
EF006436
Suitable for number of lamps
EF000048
Lamp holder
EF001596
Material housing
EF024143
Housing material quality
EF000136
Colour housing
EF004284
Material cover
EF000187
Voltage type
EF005127
Nominal voltage
V
EF012150
LED nominal current at constant current
mA
EF000381
Type of control gear
EF007556
With control gear
EF016286
Exchangeable control gear
EF012152
Dimming 0-10 V
EF012153
Dimming 1-10 V
EF012154
Dimming DALI
EF012155
Dimming DMX
EF012188
Dimming DSI
EF012156
Dimming potentiometer (integrated)
EF012157
Dimming GPRS
EF012158
Dimming LineSwitch
EF012159
Dimming manufacturer's proprietary system
EF012160
Dimming mains voltage modulation
EF012161
Dimming phase cut-off
EF012162
Dimming phase cut-on
EF012163
Dimming programmable
EF012164
Dimming RF
EF012165
Dimming Sine Wave Reduction
EF012166
Dimming Touch and Dim
EF012167
Dimming Zigbee
EF012168
Dimming with push-button
EF012169
No dim function
EF000441
Adjustable
EF012170
Light distributor
EF004283
Light sharing
EF008157
Beam angle
EF012487
Energy efficiency class of the built-in lamp
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
EF012489
Highest energy efficiency class of the exchangeable lamp
EF012490
Lowest energy efficiency class of the exchangeable lamp
EF011870
Rated life time L70/B50 at 25 °C
h
EF015687
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015689
Lumen maintenance at median useful life of 100,000 h at 25 °C ambient (tq)
%
EF015691
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015693
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
%
EF005474
Degree of protection (IP)
EF004293
Impact strength
EF000004
Protection class
EF000280
Suitable for lamp power
W
EF009347
Max. system power
W
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF009350
Colour of light
EF009346
Colour temperature
K
EF000442
Colour rendering index CRI
EF025740
Power factor
EF009482
Constant light output (CLO)
EF016261
Colour temperature adjustable
EF016262
Luminous flux adjustable
EF016263
Beam angle adjustable
EF001456
Height/depth
mm
EF023518
Built-in height/depth
mm
EF005977
Max. load
kg
EF004294
Over rollable
EF004329
Max. surface temperature
°C
EF011868
Type of wiring
EF001391
Number of poles
EF000085
Conductor cross section
mm?
EF000124
Connection type
EF004267
Electrical connection with connector system
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D