Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000163 - Information light signal for domestic switching devices (surface mounting)
Bill of material
MC000163_2(70_80_150_75_75_5_5_150_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_-_-_-)
ETIMCLASS
ETIM class
EC000064
ETIMMC
ETIM modeling class
MC000163
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Information light signal for domestic switching devices (surface mounting) ;
EF000003
Mounting method
Surface mounted
EF010937
Height base (Hb)
mm
Enter value for EF010937
Height base (Hb)
mm
cm
inch
ft
EEF010857
Outer height (Ho)
mm
Enter value for EEF010857
Outer height (Ho)
mm
cm
inch
ft
EF024679
Outer length (Lo)
mm
Enter value for EF024679
Outer length (Lo)
mm
cm
inch
ft
EF010914
Length optics (OL)
mm
Enter value for EF010914
Length optics (OL)
mm
cm
inch
ft
EF010915
Width optics (OW)
mm
Enter value for EF010915
Width optics (OW)
mm
cm
inch
ft
EF011017
Radius 1 (R1)
mm
Enter value for EF011017
Radius 1 (R1)
mm
cm
inch
ft
EF011018
Radius 2 (R2)
mm
Enter value for EF011018
Radius 2 (R2)
mm
cm
inch
ft
EF024680
Outer width (Wo)
mm
Enter value for EF024680
Outer width (Wo)
mm
cm
inch
ft
EF000005
Assembly arrangement
EF009573
Number of modules (module system)
EF000048
Lamp holder
EF005905
With light source
EF002423
Lamp type
EF006575
With flashlight
EF007949
With fixed symbol/imprint
EF006748
With exchangeable symbol
EF003912
Application as button
EF002442
Type of fastening
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF000139
Surface protection
EF006569
Surface finishing
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF001402
Colour light source
EF006755
Suitable for degree of protection (IP)
EF000002
Nominal voltage
V
EF000260
Max. lamp power
W
EF012278
Min. depth of built-in installation box
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D