Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000168 - Fire detector
Bill of material
MC000168_1(140_100_80_35_10_10_75_25_50_130_10_45_40_45_40_-_0_0_0_0_0_-_0_-_0_0_0_0_-_0_0_0_-_-_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0)
ETIMCLASS
ETIM class
EC001763, EC002842
ETIMMC
ETIM modeling class
MC000168
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Explosion proof fire detector ; Fire detector ;
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
EF010945
Diameter 1 (D1)
mm
Enter value for EF010945
Diameter 1 (D1)
mm
cm
inch
ft
EF010946
Diameter 2 (D2)
mm
Enter value for EF010946
Diameter 2 (D2)
mm
cm
inch
ft
EF010949
Diameter 3 (D3)
mm
Enter value for EF010949
Diameter 3 (D3)
mm
cm
inch
ft
EF010947
Diameter LED 1 (Dl1)
mm
Enter value for EF010947
Diameter LED 1 (Dl1)
mm
cm
inch
ft
EF010948
Diameter LED 2 (Dl2)
mm
Enter value for EF010948
Diameter LED 2 (Dl2)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010950
Insert diameter (ID)
mm
Enter value for EF010950
Insert diameter (ID)
mm
cm
inch
ft
EF020279
Insert length (IL)
mm
Enter value for EF020279
Insert length (IL)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF010951
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
EF020206
Response temperature
°C
EF015226
Separate socket needed
EF005303
Standalone
EF008104
Networkable via cable
EF008103
Networkable via radiografic (standard)
EF008783
Networkable via radio (optional)
EF008781
Max. number networkable
EF008776
Current supply primary
EF004127
Supply voltage
V
EF002991
Voltage type of supply voltage
EF008777
With voltage indication
EF008778
With backup battery
EF008779
Backup battery included
EF000144
Loudness
dB(A)
EF000003
Mounting method
EF000434
Self-adhesive
EF021181
Suitable for duct mounting
EF001438
Length
mm
EF000008
Width
mm
EF000007
Colour
EF003882
RAL-number (similar)
EF006174
Smoke switcher
EF008862
With orientation lighting
EF008782
Type of test-/pause button
EF000537
Cable entry
EF005474
Degree of protection (IP)
EF004191
Explosion-tested version
EF009655
With Q-label
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available
EFDE0033
VdS accepted
EF001596
Material housing
EF000136
Colour housing
EF008790
Resistor module
EF008791
Resistance Rm
Ohm
EF008792
Resistance Re
Ohm
EF005728
For Ex-zone gas
EF008404
For Ex-Zone dust
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D