Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000188 - Busbar trunk unit
Bill of material
MC000188_1(EV002646_80_80_130_160_50_2000_1950_100_100_100_100_100_100_100_100_100_100_100_100_50_80_50_60_-_-_-_0_-_0_-_0_0)
ETIMCLASS
ETIM class
EC000091
ETIMMC
ETIM modeling class
MC000188
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Busbar trunk unit ;
EF000010
Model
EF007583
Number of tap-off units
12 mm
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010986
Height connector (Hc)
mm
Enter value for EF010986
Height connector (Hc)
mm
cm
inch
ft
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
EF000040
Height (Ho)
mm
Enter value for EF000040
Height (Ho)
mm
cm
inch
ft
EF020279
Insert length (IL)
mm
Enter value for EF020279
Insert length (IL)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF007905
Length busbar trunk (Lr)
mm
Enter value for EF007905
Length busbar trunk (Lr)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF010951
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
EF010961
Length 5 (L5)
mm
Enter value for EF010961
Length 5 (L5)
mm
cm
inch
ft
EF010962
Length 6 (L6)
mm
Enter value for EF010962
Length 6 (L6)
mm
cm
inch
ft
EF010964
Length 7 (L7)
mm
Enter value for EF010964
Length 7 (L7)
mm
cm
inch
ft
EF010965
Length 8 (L8)
mm
Enter value for EF010965
Length 8 (L8)
mm
cm
inch
ft
EF011183
Length 9 (L9)
mm
Enter value for EF011183
Length 9 (L9)
mm
cm
inch
ft
EF010970
Length 10 (L10)
mm
Enter value for EF010970
Length 10 (L10)
mm
cm
inch
ft
EF011184
Length 11 (L11)
mm
Enter value for EF011184
Length 11 (L11)
mm
cm
inch
ft
EF010971
Length 12 (L12)
mm
Enter value for EF010971
Length 12 (L12)
mm
cm
inch
ft
EF010980
Length connector (Lc)
mm
Enter value for EF010980
Length connector (Lc)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
EF000008
Width (Wo)
mm
Enter value for EF000008
Width (Wo)
mm
cm
inch
ft
EF007684
Rated current at AC 50 Hz
A
EF001391
Number of poles
EF001148
Number of conductors (without earthing)
EF000083
Flexible
EF007065
Rated voltage at AC 50 Hz
V
EF000007
Colour
EF000116
RAL-number
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D