Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000195 - Small distribution board equipped wall built-up (without door/cover)
Bill of material
MC000195_1(205_20_20_100_100_900_100_100_25_1_800_720_720_798_0_0_0_0_0_0_-_-_-_-_-_0_-_-_-_-_0_-_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0_0_-_0_-_-_-_-_-_-_-_-_0_-_-_0_0_0_0_-_0_0_0_0_0_0_0_0_-_0_0_-_-_-_-_0_0_0_0_0_0_-_-_0_0_0)
ETIMCLASS
ETIM class
EC000058, EC000214, EC002288, EC002713
ETIMMC
ETIM modeling class
MC000195
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Small distribution board equipped wall built-up (without door/cover) ;
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF010952
Depth 1 (D1)
mm
Enter value for EF010952
Depth 1 (D1)
mm
cm
inch
ft
EF010953
Depth 2 (D2)
mm
Enter value for EF010953
Depth 2 (D2)
mm
cm
inch
ft
EF010982
Depth cable entry 1 (Dc1)
mm
Enter value for EF010982
Depth cable entry 1 (Dc1)
mm
cm
inch
ft
EF010983
Depth cable entry 2 (Dc2)
mm
Enter value for EF010983
Depth cable entry 2 (Dc2)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010989
Height row (Hr)
mm
Enter value for EF010989
Height row (Hr)
mm
cm
inch
ft
EF000266
Number of rows (n)
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF010984
Width cable entry 1 (Wc1)
mm
Enter value for EF010984
Width cable entry 1 (Wc1)
mm
cm
inch
ft
EF010985
Width cable entry 2 (Wc2)
mm
Enter value for EF010985
Width cable entry 2 (Wc2)
mm
cm
inch
ft
EF010990
Width row (Wr)
mm
Enter value for EF010990
Width row (Wr)
mm
cm
inch
ft
EF000003
Mounting method
EF000339
Type of cover
EF009212
Cover model
EF004464
Type of door
EF006244
Transparent cover/door
EF006306
With lock
EF008873
Nominal current (In)
A
EF000218
Built-in depth
mm
EF001131
Inner depth
mm
EF009170
Material plate thickness cabinet
mm
EF009171
Material plate thickness door/cover
mm
EF000007
Colour
EF000116
RAL-number
EF004427
Number of modules
EF002950
Width in number of modular spacings
EF009554
Number of openings for flange plates
EF001088
Extension possible
EF000437
Number of conduit inlets
EF001596
Material housing
EF000139
Surface protection
EF000118
With mounting plate
EF003532
Suitable for outdoor use
EF007800
Suitable for lightning protection
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF000004
Protection class
EF004293
Impact strength
EF001613
Circuit integrity
EF015940
Cover with overpressure release
EF000332
Built-in height
mm
EF000846
Built-in width
mm
EF015776
Earthing terminal block
EF015777
Neutral terminal block
EF001134
DIN-rail
EF001062
EMC-version
EF004462
Type of closure
EF015941
Signal passing door
EF000351
Number of phases
EF000781
Protection
EF006239
Total number of groups
EF005556
Number of direct groups
EF005571
Number of light groups
EF005561
Number of groups behind earth leakage switch
EF005540
Number of earth leakage circuit breakers
EF005542
Number of earth leakage switches 30 mA
EF005541
Number of earth leakage switches 300 mA
EF015946
Number of arc fault detection devices AFDD
EF014729
Protection main switch
EF005581
Number of poles main switch
EF007848
Main switch rated current
A
EF014730
Protection incoming RCD
EF014731
Protection high integrity
EF014732
Protection split load
EF014733
Protection dual RCD
EF014736
Number of outgoing ways
EF008372
Suitable for data
EF005943
Cooker group
EF005944
Cooker group suitable as power current group
EF000289
With socket outlet
EF005639
With bell transformer
EF001332
Over voltage protection
EF016043
Type of over voltage protection device
EF016044
With meter
EF005464
Built-in depth
mm
EF001094
With transparent cover
EF000113
Lockable
EF001231
Number of connection clamps
EF004969
Max. conductor cross section
mm2
EF001438
Length
mm
EF003593
Number of inlets
EF001455
Type of inlet
EF002169
Material
EF000025
Halogen free
EF001187
With cover
EF004586
Cover attachment
EF001454
Sealable
EF001366
Rated insulation voltage Ui
V
EF001742
Operating temperature
°C
EF004191
Explosion-tested version
EF005728
For Ex-zone gas
EF008404
For Ex-Zone dust
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D