Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
MCC - Direct current worm gearmotor
Bill of material
MCC 24MP 5 B3
TYP
Type
MCC 24MP
I
Ratio
GBINFO
Gearbox info
Reversible worm - 92% efficiency
CPL
Coupling
B5
B5 coupling versions
HS
Hollow shaft version
HSMAT
Hollow shaft and screws material
AS
Applicable standard
OPTALB
Optional output shaft
AP
Absorbed power
60W
DP
Delivered power
37W
MSP
Motor speed
2800rpm
GBSP
Gearbox output speed
560rpm
RTQ
Rated torque
0,4Nm
SV
Supply voltage
24Vdc
SC
Supply current
2,5A
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
1,60 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
2D