Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
MCE - Asynchronous worm gearmotor with planetary reduction stage
Bill of material
MCE 160P2 37,5 B3S
ST
Supply type
TYP
Type
I
Ratio
GBINFO
Gearbox info
Reversible worm+planetary - 86% efficiency
CPL
Coupling
OPT
Optional
SMAT
Shaft and screws material
LUB
Lubricant
AS
Applicable standard
DP
Delivered power
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
74rpm
RTQ
Rated torque
SV
Supply voltage
SC
Supply current
CP
Capacitor
OPT1
Optional technical data (1)
-
OPT2
Optional technical data (2)
-
OPT3
Optional technical data (3)
-
OPT4
Optional technical data (4)
-
OPT5
Optional technical data (5)
-
OPT6
Optional technical data (6)
-
OPT7
Optional technical data (7)
-
OPT8
Optional technical data (8)
-
OPT9
Optional technical data (9)
-
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
Recommendations
Loading ...
Download CAD models
Previews
3D
2D