Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
MCEDBS-S3 - Brushless worm servogearmotor with integrated drive and planetary reduction gear (S3 intermittent duty)
Bill of material
MCEDBS55/50/EIP 37,5 B3S S3
TYP
Type
MCEDBS 55/50 S3
I
Ratio
GBINFO
Gearbox info
Reversible worm+planetary - 86% efficiency
CPL
Coupling
FB
Fieldbus
BRK
Brake optional
BRKDATA
Brake technical data
-
STO
Safety Torque Off
DO
Power on Digital Output
CSP
Cyclic Synchronous Position (EtherCAT or Powerlink)
TOUCHPROBE
Istantaneous position acquisition
MA
Analog current reference
DRPOS
Motor drive position
LUB
Lubricant
AS
Applicable standard
FBCNN
Fieldbus connectors
2x M12/4p code D female
TOPCNN
TOP connectors version
PWCW
Power cable - wiring type
PWCS
Power cable - connector shape
PWCL
Power cable - wiring length
PWCBL
Power cable order info
-
IOCW
I/O cable - wiring type
IOCS
I/O cable - connector shape
IOCL
I/O cable - wiring length
IOCBL
I/O cable order info
-
NSV
Nominal supply voltage
24Vdc / 48Vdc
CPK
Peak current
16A (24V) / 8A (48V)
PPK
Motor max power
250W
NS
Nominal speed
80rpm
TPK
Peak torque in S3-10%-10min service
25,8Nm
NOFC
Nominal output frequency carrier
4/8/12 kHz
J
Rotor inertia
19,2 kg*mm2
MCA
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
OM
Operating mode
Speed - position - torque - homing
DI
Digital inputs
2 pnp (24Vdc max 500 kHz) + 3pnp (24 Vdc max 7 kHz)
AI
Analog input
[0÷10] Vdc - [-10÷10] Vdc
OUT
Outputs
1 NO 2A (30 Vdc max)
COM
Communication
USB
PF
Protection functions
Polarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
3,10 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
2D