Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MEDAN
Description
MCG3 - Triple-guide cylinder
Bill of material
MCG3-63-30-D(0_0)
MODEL
Model
MCG3
TUBE
Tube I.D.
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
APP
Application/type of bearing
ROT
Rotation of plate
°
PORT
Port thread
SWITCH
Sensor switch
NSW
Number of sensor switch
B
mm
E
F
M10 x 1.5
G
mm
H
18 mm
J
mm
K
mm
L
mm
M
mm
N
P
PP
Q
mm
R
M10x1.5x23depth
W
W1
W2
L1
mm
L2
mm
L3
mm
L4
0 mm
D
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D