Catalog navigation
CAD model selection
Selectable products: 65
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MCS01_21 - Drive Shaft ¡¤ One End Step Shoulder Type
Bill of material
MCS03-D17-L95-T10-P14-E5-Q10-F5
CODE
mm
TYPE
Type
One End Step And Shoulder Type
MAT
Material
HARD
Hardness
SUR
Surface Treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
P
mm
Enter value for P
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
Q
mm
Enter value for Q
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
D1
mm
C2
mm
MABC
Add External Thread To Part P
MA
MB
MC
MDEF
Add External Thread To Part D
MD
ME
MF
MGHK
Add External Thread To Part Q
MG
MH
MK
MPP
Add Internal Thread To Part P
MP
MQQ
Add Internal Thread To Part Q
MQ
JPA
P Part Add Keyway+ Plane
JA
mm
PA
mm
A
mm
AA
mm
KAPA
KA
mm
HP
H
0 mm
BBJPA
b
mm
TTJPA
t
mm
RRJPA
r
mm
JPB
Q Part Add Keyway+ Plane
JB
mm
PB
mm
B
mm
HH
mm
KAPB
KA
mm
HQ
H
0 mm
BBJPB
b
mm
TTJPB
t
mm
RRJPB
r
mm
JPC
D Part Add Keyway+ Plane
JC
mm
PC
mm
C
mm
CC
mm
KAPC
KA
mm
JPD
D Part Add Keyway+ Plane
JD
mm
PD
mm
K
mm
DD
mm
HD
H
0 mm
KAPD
KA
mm
BBJPCD
b
mm
TTJPCD
t
mm
RRJPCD
r
mm
DAA
Add The Retaining Ring Groove In Part P
DA
mm
DBB
Add The Retaining Ring Groove In Part Q
DB
mm
DCC
Add The Retaining Ring Groove In Part D
DC
mm
BAA
Add The Wrench Slot In Part P
BA
mm
PV
V
0 mm
W1P
W1
0.0 mm
BBB
Add The Wrench Slot In Part Q
BB
mm
QV
V
0 mm
W1Q
W1
0.0 mm
BCC
Add The Wrench Slot In Part D1
DV
V
0 mm
W
0 mm
FAA
Part P adds 2 planes of specified angle
FA
mm
EE
mm
KHFA
KH
mm
HFA
H
0.0 mm
FBB
Part Q adds 2 planes of specified angle
FB
mm
FF
mm
KHFB
KH
mm
HFB
H
0.0 mm
FCC
Part D adds 2 planes of specified angle
FC
mm
GG
mm
KHFC
KH
mm
HFC
H
0.0 mm
TJK
Change D Tolerance
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D