IFC 4.0 제작
언어선택:
English
中文
English
품질보증 정보
카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
MD165
SXQD
actuating element
small free mounting cylinder
MD MSD MTD
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{sxqd/actuating_element/small_free_mounting_cylinder/md_series/md_asmtab.prj},{NB=MD165_0},{MODEL=MD},{BORE=16},{STROKE=5},{POS=0},{MC=},{TPC=},{B=20.0},{C=32},{D=6},{DA=16},{E=M5x0.8},{E1=5},{E2=0.80},{EA=11.0},{EB=12.5},{F=8.0},{FA=4.0},{H=5},{J=7.5},{JA=6.5},{JB=14},{JC=7},{K=4.5},{KB=12},{L=M4x0.7},{L1=4},{L2=0.7},{LA=5.0},{LB=25},{P=M5x0.8},{P1=5.000},{P2=0.800},{PA=14.5},{PB=10.0},{PC=3.0},{PPATH=assemblies/md_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
SXQD
Description
MD - Multi position fixed cylinder
Bill of material
MD165
MODEL
model
MD:Multi solid cylinder (compound action type)
MSD:Multi solid cylinder (single acting push out type)
MTD:Multi solid cylinder (single acting lead-in type)
MD:Multi solid cylinder (compound action type)
MSD:Multi solid cylinder (single acting push out type)
MTD:Multi solid cylinder (single acting lead-in type)
BORE
bore
16
16
mm
STROKE
stroke
5
10
15
20
25
30
40
50
5
10
15
20
25
30
40
50
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
MC
Magnet code
blank:No magnet attached
S:Attached magnet
blank:No magnet attached
S:Attached magnet
TPC
Tooth pattern code
blank:PT tooth
G:G tooth
T:NPT tooth
blank:PT tooth
G:G tooth
T:NPT tooth
B
20.0
20.0
mm
C
32
32
mm
D
6
6
mm
DA
16
16
mm
E
M5x0.8
M5x0.8
mm
EA
11.0
11.0
mm
EB
12.5
12.5
mm
F
8.0
8.0
mm
FA
4.0
4.0
mm
H
5
5
mm
J
7.5
7.5
mm
JA
6.5
6.5
mm
JB
14
14
mm
JC
7
7
mm
K
4.5
4.5
mm
KB
12
12
mm
L
M4x0.7
M4x0.7
mm
LA
5.0
5.0
mm
LB
25
25
mm
P
M5x0.8
M5x0.8
mm
PA
14.5
14.5
mm
PB
10.0
10.0
mm
PC
3.0
3.0
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D