Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M13-2PA
Bill of material
MD801-007-16M13-2PA
PN
Part Number
MD801-007-16M13-2PA
DESC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 13-2, Anti-Decoupling Spring, Shell Size 13, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 2 contacts, Contact size no.12, Crimp, Pin, Contact supplied - Yes
CT
Connector Type
Plug
IA
Insert Arrangment
13-2
ST
Series Type
W/ Banding Platform
SSTYLE
Shell Style
Anti-Decoupling Spring
SSIZE
Shell Size
13
SM
Shell Material
Aluminum
SF
Shell Finish
Electroless Nickel (RoHS)
CONTACTS
Contacts
2
CSIZE
Contact Size
no.12
CSTYLE
Contact Style
Crimp
CP
Contact Type
Pin
CSUPP
Contact Supplied
Yes
Recommendations
Loading ...
Download CAD models
Previews
3D
2D