Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M5-3PE
Bill of material
MD801-007-16M5-3PE
PN
Part Number
MD801-007-16M5-3PE
DESC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 5-3, Anti-Decoupling Spring, Shell Size 5, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 3 contacts, Contact size no.23, Crimp, Pin, Contact supplied - Yes
CT
Connector Type
Plug
IA
Insert Arrangment
5-3
ST
Series Type
W/ Banding Platform
SSTYLE
Shell Style
Anti-Decoupling Spring
SSIZE
Shell Size
5
SM
Shell Material
Aluminum
SF
Shell Finish
Electroless Nickel (RoHS)
CONTACTS
Contacts
3
CSIZE
Contact Size
no.23
CSTYLE
Contact Style
Crimp
CP
Contact Type
Pin
CSUPP
Contact Supplied
Yes
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D