Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M6-4PF
Bill of material
MD801-007-16M6-4PF
PN
Part Number
MD801-007-16M6-4PF
DESC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 6-4, Anti-Decoupling Spring, Shell Size 6, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 4 contacts, Contact size no.23, Crimp, Pin, Contact supplied - Yes
CT
Connector Type
Plug
IA
Insert Arrangment
6-4
ST
Series Type
W/ Banding Platform
SSTYLE
Shell Style
Anti-Decoupling Spring
SSIZE
Shell Size
6
SM
Shell Material
Aluminum
SF
Shell Finish
Electroless Nickel (RoHS)
CONTACTS
Contacts
4
CSIZE
Contact Size
no.23
CSTYLE
Contact Style
Crimp
CP
Contact Type
Pin
CSUPP
Contact Supplied
Yes
Recommendations
Loading ...
Download CAD models
Previews
3D
2D