Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M7-10PB
Bill of material
MD801-007-16M7-10PB
PN
Part Number
MD801-007-16M7-10PB
DESC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 7-10, Anti-Decoupling Spring, Shell Size 7, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 10 contacts, Contact size no.23, Crimp, Pin, Contact supplied - Yes
CT
Connector Type
Plug
IA
Insert Arrangment
7-10
ST
Series Type
W/ Banding Platform
SSTYLE
Shell Style
Anti-Decoupling Spring
SSIZE
Shell Size
7
SM
Shell Material
Aluminum
SF
Shell Finish
Electroless Nickel (RoHS)
CONTACTS
Contacts
10
CSIZE
Contact Size
no.23
CSTYLE
Contact Style
Crimp
CP
Contact Type
Pin
CSUPP
Contact Supplied
Yes
Recommendations
Loading ...
Download CAD models
Previews
3D
2D