Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MEF01_06 - Cantilever Pin,With Retaining Ring Groove Type,Hexagonal Type
Bill of material
MEF01-6-Y2-F5
CODE
Code
TYPE
Type
Hexagonal Type
MAT
Material
SUR
Surface Treatment
SP
Specifications
D
D g6
6 mm
DTHE
D Tolerance
-0.004/-0.012
Y
Y minimum unit 1
F
F minimum unit 1
M
M3
S
8 mm
C
(C)
9.2 mm
DD
d
5.0 mm
DDTHE
D Tolerance
+0.075/3
MM
m
0.70 mm
NN
n
2.0 mm
ZZYC
Change Y Size Tolerance
ZZAD
Increase The Guide Section
ZZME
With Retaining Ring
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D